353-0189: Exhaust Bellows Assembly
+ / - Hover over image to Zoom
Other Views

    353-0189: Exhaust Bellows Assembly

    Part Number: 353-0189
    Brand: Cat
    Retrieving Price.....

    Exhaust Bellows

    Description:

    • Exhaust bellows connect the exhaust gas pipes and series turbochargers.


    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, and less environmental impact.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (mm): 167.64
    • Length (mm): 350.52
    • Width (mm): 167.64
    7 to 9 liter
    C9.3

    cold planer
    PM313, PM310, PM312

    wheel tractor-scraper
    637K, 627K

    motor grader
    14M3

    petroleum products
    CX31-C13I CX35-C18I CX35-P800 C15, CX31-C9I CX31-C18I CX38-P892 TH48-E80 CX38-P800 CX31-P600 C18

    engine - industrial
    C9.3B, C9.3, C18, C15, C13

    articulated dump truck
    725C, 730C2 EJ 735, 725C2, 730C, 730, 730C2