353-0534: BEARING
+ / - Hover over image to Zoom
Other Views

    353-0534: BEARING

    Part Number: 353-0534
    Brand: Cat
    Retrieving Price.....

    Cat® Ball Bearing (Single Row)

    Description:
    Ball Bearings reduce friction and provide protection between mating parts. They are specifically designed for high speed, low load applications with little to no side thrust.


    Attributes:
    Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


    Recommended Application:
    Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    excavator
    312D 312D2 313D 312E L 313D2 314C 311C 313F L 311D LRR 314D LCR 314E CR 312D2 GC 315F LCR 312F GC 314E LCR

    track excavators
    312D2 312E 312F 313FLGC 311DLRR 311FLRR 314DLCR 314ECR 312DL 313FL 314DCR 315FLCR 312D2L 313D2L 313D2LGP 312D2GC