General Duty Bucket 600 mm (24 in)
+ / - Hover over image to Zoom
Other Views

    353-1575: General Duty Bucket 600 mm (24 in)

    Part Number: 353-1575
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster,

    Cat®buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

    • Adapter Qty.: 3
    • Adapter Quantity: 3
    • Adapter Size: K80
    • Adapter Size: K80
    • Bucket Type: General Duty
    • Capacity: 0.46 yd³
    • Capacity: 0.35 m³
    • Capacity (Cbm): 0.35
    • Capacity (Cyd): 0.46
    • Edge Type: Straight
    • Interface: Use as Pin-on or with Cat Pin Grabber Coupler
    • Weight: 429 kg
    • Weight: 945 lb
    • Weight w/o tips (kg): 429
    • Weight w/o tips (lb): 945
    • Width: 24 in
    • Width: 600 mm
    • Width (mm): 600
    We currently do not have any equipment model information for this part.