General Duty Bucket 1200 mm (48 in)
+ / - Hover over image to Zoom
Other Views

    General Duty Bucket 1200 mm (48 in)

    SKU:353-1579
    $1.00

    Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster,

    Add to Requisition List

    Cat®buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

    • Capacity (Cbm): 0.91
    • Bucket Type: General Duty
    • Capacity (Cyd): 1.19
    • Weight w/o tips (kg): 640
    • Weight w/o tips (lb): 1411
    • Adapter Qty.: 6
    • Adapter Size: K80
    • Width (mm): 1200
    • Capacity: 0.91 m³
    • Capacity: 1.19 yd³
    • Width: 1200 mm
    • Width: 48 in
    • Capacity: 0.91 m³
    • Capacity: 1.19 yd³
    • Weight: 640 kg
    • Weight: 1411 lb
    • Interface: Use as Pin-on or with Cat Pin Grabber Coupler
    • Adapter Quantity: 6
    • Adapter Size: K80
    • Edge Type: Straight