Severe Duty Bucket 1050 mm (42 in)
+ / - Hover over image to Zoom
Other Views

    353-1588: Severe Duty Bucket 1050 mm (42 in)

    Part Number: 353-1588
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat� buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster,

    Catbuckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.
    Not all attachments are available in all regions. Consult your Cat dealer for specific attachments available in your region.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    • Adapter Qty.: 5
    • Adapter Quantity: 5
    • Adapter Size: K90
    • Adapter Size: K90
    • Bucket Type: Severe Duty
    • Capacity: 1 yd³
    • Capacity: 0.76 m³
    • Capacity: 0.76 m³
    • Capacity: 1 yd³
    • Capacity (Cbm): 0.76
    • Capacity (Cyd): 1
    • Interface: Use as Pin-on or with Cat Pin Grabber Coupler
    • Tooth Count: 5
    • Tooth Style: K90
    • Weight: 663 kg
    • Weight: 1462 lb
    • Weight w/o tips (kg): 663
    • Weight w/o tips (lb): 1462
    • Width: 42 in
    • Width: 1050 mm
    • Width (mm): 1050
    We currently do not have any equipment model information for this part.