Severe Duty Bucket 1200 mm (48 in)
+ / - Hover over image to Zoom
Other Views

    Severe Duty Bucket 1200 mm (48 in)

    SKU:353-1590
    $1.00

    Cat� buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster,

    Add to Requisition List

    Catbuckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.
    Not all attachments are available in all regions. Consult your Cat dealer for specific attachments available in your region.

    • Adapter Size: K90
    • Adapter Qty.: 6
    • Capacity (Cbm): 0.91
    • Capacity (Cyd): 1.19
    • Weight w/o tips (kg): 730
    • Weight w/o tips (lb): 1609
    • Width (mm): 1200
    • Bucket Type: Severe Duty
    • Capacity: 0.91 m³
    • Capacity: 1.19 yd³
    • Tooth Count: 6
    • Width: 1200 mm
    • Width: 48 in
    • Capacity: 0.91 m³
    • Capacity: 1.19 yd³
    • Weight: 730 kg
    • Weight: 1609 lb
    • Interface: Use as Pin-on or with Cat Pin Grabber Coupler
    • Adapter Quantity: 6
    • Adapter Size: K90
    • Tooth Style: K90