353-1634: Harness Assembly
+ / - Hover over image to Zoom
Other Views

    353-1634: Harness Assembly

    Part Number: 353-1634
    Brand: Cat
    Retrieving Price.....

    Cat® Harness Assembly (Bluetooth® Input)

    Description:
    High quality accessories, installation kits, adaptors, and converters for Cat machine radios. Cat harness assemblies connect to Bluetooth microphones used in heavy-duty equipment.

    Attributes:
    • 4-pin connector
    • 8-pin connector

    Applications:
    Cat harness assemblies are used in the electrical system of heavy-duty equipment. Consult your owner's manual or contact your dealer for more information.

    Warning: This product can expose you to chemicals including Titanium dioxide (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Compatibility: Cat Radio part numbers 366-8413, 366-8414, and 377-7215.
    • Length (in): 144.1
    • Notes: Used in conjunction with Bluetooth Microphone (349-8642).
    pipelayer
    PL61

    motor grader
    120M 2 140M, 140M 3 AWD 160M 3 AWD 140M 3 120K 2 12M 2 16M, 140, 160M, 14M3, 140M 2 12K, 14L 24, 14M, 12M, 160M 2 120M, 18M3, 120K, 16M3, 160M 3 12M 3 AWD 160K, 24M, 12M 3 140K 2 140K, 14M-3 160M3, 12M2AWD, 120M3, 120M3AWD, 120MAWD, 120, 120LAWD

    wheel-type loader
    972M XE 962K, 994H, 982M, 924K, 930K, 962M, 992K, 966M, 988K XE 962L, 950L, 988 XE 938M, 988H, 966M XE 972M, 950M, 950M Z 986K, 994K, 950K, 980K HLG 980L, 980M, 993K, 988K, 966K, 990K, 926M, 938K, 962 966K XE 972K, 930M, 962M Z

    track loaders
    963K, 953K, 973

    motor graders
    120M 2 140M, 140M 3 AWD 160M 3 AWD 140M 3 120K 2 12M 2 16M, 140, 160M, 14M3, 140M 2 12K, 14L 24, 14M, 12M, 160M 2 120M, 18M3, 120K, 16M3, 160M 3 12M 3 AWD 160K, 24M, 12M 3 140K 2 140K, 14M-3 160M3, 12M2AWD, 120M3, 120M3AWD, 120MAWD, 120, 120LAWD

    compactors
    825K, 826K, 836H

    articulated dump truck
    740 GC 740, 725C2, 735B, 740B, 730, 745 730C, 735C, 735, 740C 725C, 730C2 EJ 730C2, 745C, 730D

    track type tractors
    D6T2XL, D6NXL, D6TLGPVP, D6TLGP, D6T2LGP, D6TXL, D6T3XL, D6NLGP, D6VP D6TXEXLVP, D6, D6TXEXW

    articulated trucks
    740 GC 740, 725C2, 735B, 740B, 730, 745 730C, 735C, 735, 740C 725C, 730C2 EJ 730C2, 745C, 730D

    skid steer loader
    272D, 299D XHP 272D2, 239D, 246D, 299D2 XHP 236D, 232D, 242D, 297D2 XHP 259D, 279D, 277D, 299D2, 297D2, 249D, 226D, 262D, 289D, 272D XHP 287D, 297D, 257D, 297D XHP 299D, 272D2 XHP

    track-type tractor
    D6T LGP D6T XL PAT D6T XW D6K2, D6T, D6K2 LGP D5K2 XL D6T XW PAT D6N LGP D6T XL D6T LGPPAT D3K2 XL D6N, D6K2 XL D8T, D6N XL D6K D4K2 LGP D5K2 LGP D3K2 LGP D4K2 XL D7E

    wheel dozer
    824K, 814K, 834H, 854K, 844K, 8A4K 834K

    track-type loader
    963K, 953K, 973

    wheel loaders
    972L, 982M, 966M, 980M, 930K, 993K, 972M, 988K, 966L, 980K, 990KLRC, 950MZ, 992KLRC

    wheel dozers
    824K, 814K, 834H, 854K, 844K, 8A4K 834K

    earthmoving compactor
    815K, 826K, 836K, 816K, 825K