353-1697: FORKS, 48
+ / - Hover over image to Zoom
Other Views

    353-1697: FORKS, 48" PALLET W/ CARRIAGE

    Part Number: 353-1697
    Brand: Cat
    Retrieving Price.....

    For moving palletized loads on construction sites, handling bagged fertilizer and seed at landscaping and nursery sites.

    Cat® Pallet Forks are designed to meet a wide variety of material handling needs. Use pallet forks for moving bulky or palletized materials on construction and industrial sites, handling bagged fertilizer and seed at landscaping and nursery sites.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    COMPATIBLE WITH THIS ATTACHMENT

    UNITS:
    • US
    • Metric
    • Carriage Frame Width (in): 46
    • Carriage Frame Width (mm): 1164
    • Carriage Height (in): 37
    • Carriage Height (mm): 934
    • Carriage Weight (kg): 96
    • Carriage Weight (lb): 212
    • Carriage Width: 45.8
    • Carriage Width (mm): 1164
    • Combined Weight (kg): 192
    • Combined Weight (lb): 423.6
    • Compatible Model: 216B Series 2, 226B Series 2, 232B Series 2, 236B Series 2, 242B Series 2, 247B Series 2, 252B Series 2, 257B Series 2, 216B Series 3, 226B Series 3, 236B Series 3, 242B Series 3, 247B Series 3, 252B Series 3, 257B Series 3, 259B Series 3, 246C, 256C, 262C, 272C, 277C, 279C, 287C, 289C, 297C, 299C, 226D, 232D, 236D, 239D, 242D, 246D, 249D, 257D, 259D, 262D, 272D, 272D XHP, 277D, 279D, 287D, 289D, 297D, 297D XHP, 299D, 299D XHP, 272D2, 272D2 XHP, 297D2, 297D2 XHP, 299D2, 299D2 XHP
    • Fork Group Weight (kg): 197
    • Fork Group Weight (lb): 435
    • Fork Tine Height (in): 21.3
    • Fork Tine Height (mm): 541
    • Fork Tine Length: 48
    • Fork Tine Length (in): 48
    • Fork Tine Length (mm): 1220
    • Fork Tine Thickness: 40
    • Fork Tine Thickness: 1.6
    • Fork Tine Thickness (in): 1.6
    • Fork Tine Thickness (mm): 40
    • Fork Tine Weight (kg): 48
    • Fork Tine Weight (lb): 106
    • Fork Tine Width: 3.9
    • Fork Tine Width (in): 4
    • Fork Tine Width (mm): 100
    • Machine Hydraulic: STD FLOW - NO ELECTRICAL, XHP, HIGH FLOW, HIGH FLOW XPS, STD FLOW - ELECTRICAL
    • Machine Interface: SSL
    • Machine Type: Compact Track and MultiTerrain Loaders - 405103
    • Machine Type: Skid Steer Loaders
    • Number of Forks: 2
    • Number Of Tine: 2
    • Overall Length (mm): 1481.9
    We currently do not have any equipment model information for this part.