353-3976: Serpentine Belt - Severe Duty
+ / - Hover over image to Zoom
Other Views

    353-3976: Serpentine Belt - Severe Duty

    Part Number: 353-3976
    Brand: Cat
    Retrieving Price.....

    Width: 27.9 mm (1.10 in)

    As a global leader for over 85 years, Caterpillar provides the highly competitive belt technology and options suitable to be used on Cat products for all industries we support.

    UNITS:
    • US
    • Metric
    • Belt Length (mm): 1361
    • Belt Type: Serpentine Belts
    • Belt Width (mm): 27.9
    • No. of Ribs: 8
    • Severe Duty: Severe Duty
    meng
    C4.4

    oht
    797B, 795F AC 797F, 793F, 794 AC 793F OEM 793F XQ 797, 795F XQ 793F AC 793F CMD