353-7423: KIT-BEARING
+ / - Hover over image to Zoom
Other Views

    353-7423: KIT-BEARING

    Part Number: 353-7423
    Brand: Cat
    Retrieving Price.....

    Main Bearing Kit

    Description:

    • This kit includes bearings and thrust plates

    Attributes:

    • Our kits are designed for convenience - prepackaged, ordered with a single part number and delivered in a single box, saving you time and money

    UNITS:
    • US
    • Metric
    • Height (mm): 66.04
    • Length (mm): 147.32
    • Width (mm): 104.14
    whex
    M313D, M315D2, M315D, M317D2

    bhl
    426 F2 420F 430E 420E 416F 416E 434E, 442D, 422E, 444E, 416D, 444F, 450E, 420F2 432E, 428E, 414E, 430F2 428F2, 430F 444F2, 434F, 430D, 428F, 422F2 428D, 442E, 422F, 432F, 432F2, 434F2, 416F2

    emac
    C4.4

    it
    IT14G2, IT14G

    ap
    BG555E, AP-650B, AP-800D, BG-225C, AP-555E AP-300, BG500E, AP-500E, BG-230D

    wtl
    914G, 910K 914G2

    tmh
    TL642D, TH336C, TH407C, TL1055D, TH210, TL642C, TL1255C, TH357D, TH215, TL1255D, TH406C, TL943C, TH3510D, TL1055C, TH337C

    comp
    CS-533E, CW-34 CB-564D, CW34, CP-44 CP54B, CB-64 CB-534D, CS-54 PF-300C, CS-423E, PS-360C, CS54B, CS64B, CP-54 CP-533E, CS-54B CP-54B CW-16 PS-150C, CB-54 CS-433E, CS-44 CB-44B CP-433E, CS-64B CB-54B CB-66B CD-54 PS-300C, CB-68B CB-64B CS-323C, CB-434D, CP-323C

    exc
    318D2 L 312D2 L 313D2 LGP 313D2 GC 313D2, 312D2, 318D2 312D2 GC

    meng
    C4.4

    ttt
    D5K XL D3K LGP D5K LGP D4K2 LGP D3K2 XL D4K LGP D5K2 XL D4K XL D4K2 XL D3K XL D3K2 LGP D5K2 LGP

    ieng
    SPF343C 3054C, 3054E, C4.4

    epg
    C4.4DE88E3 C4.4