353-9420: LED 5
+ / - Hover over image to Zoom
Other Views

    353-9420: LED 5" × 5" Lights

    Part Number: 353-9420
    Brand: Cat
    Retrieving Price.....

    18-32 Volt Flood Beam LED Work Light

    Description:
    Cat® Work Lights help turn night
    into day and increase productivity of both machines and operators.

    Attributes:
    1) Premium Cat Lights are designed to meet the demanding vibration levels of both large and small machines
    2)Cat Lights are adaptable to other machines in your fleet, and can be retrofitted to older machines

    Application:
    Designed for use in extremely tough conditions.

    UNITS:
    • US
    • Metric
    • Connector Type: Integral DT
    • Lens Pattern: Flood Beam
    • Light Type: LED Work Lights
    • Mounting Type: Vertical/Suspended
    • Voltage (volts): 18-32
    mg
    16M, 24M

    oht
    793D, 789D, 785C, 797F, 785D, 795F AC