354-4176: Hose Assembly
+ / - Hover over image to Zoom
Other Views

    354-4176: Hose Assembly

    Part Number: 354-4176
    Brand: Cat
    Retrieving Price.....

    Medium to High Pressure Hydraulic Hose Assembly

    Description:
    Channels petroleum or water-based hydraulic fluids, water-glycol and water-oil fire resistant hydraulic fluids, hot oil, grease, lubricants, crude and fuel oils, air and water.


    Attributes:
    Constructed with an oil resistant synthetic rubber inner tube, two plies of special braided high tensile steel wire reinforcement separated by a synthetic rubber layer and an oil and weather resistant synthetic rubber outer cover. These features provide long life and excellent dependability.


    Recommended Application:
    Medium to High pressure service applications with repetitive flexing, cyclic impulse pressure surges, and vibration stresses.

    exc
    M318F, M315F, M317F

    whex
    M320F, M322F, M316F, M314F, M318F, M323F

    mh
    MH3024, MH3022, MH3026

    wtl
    924H, 924HZ