357-2713: Sidecutter
+ / - Hover over image to Zoom
Other Views

    357-2713: Sidecutter

    Part Number: 357-2713
    Brand: Cat
    Retrieving Price.....
    Save to List

    Excavator Bolt On Sidecutter Left Hand

    Offering unparalleled manufacturing precision, Cat® excavator bolt-on sidecutters provide a strong, wear-resistant surface to help protect bucket sides and extend bucket side-width to match the teeth bite. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

    Cat® Sidecutters are bolt-on, replaceable wear surfaces to protect bucket sides and lower bucket maintenance costs. Sharpened sidecutters provide better bucket penetration, increase bucket width and headed capacity for bigger payloads and ultimately saving you both time and money.

    Manufactured from steel with properties that maintain hardness for long wear life, our durable Sidecutters make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
    Attributes:
    • Replaceable, bolt on to improve bucket performance while protecting sidebar

    Application:
    • Certain excavator buckets
    • Suitable for most soil conditions in average digging conditions

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Height (in): 3
    • Length (in): 15.5
    • Machine: Excavator
    wheeled excavator
    M320D2 M318D M318D MH M317D2

    excavator
    318D2 L 316E L 320D2 L 320D2 320D GC 320 GC 323 320D2 GC 320 320D 323F 318D2 323D2 L 315D L 325F LCR 325F 323D3 323F L 316F L 323D L 320D L 320E LN 320E 318F L 320D3 318D L 320E L