General Duty Bucket 900 mm (36 in)
+ / - Hover over image to Zoom
Other Views

    General Duty Bucket 900 mm (36 in)

    Part Number: 358-8616
    Brand: Cat
    Retrieving Price.....

    Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster,

    Cat®buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    • Adapter Qty.: 6
    • Adapter Quantity: 6
    • Adapter Size: J250
    • Adapter Size: J250
    • Bucket Type: General Duty
    • Capacity: 0.69 yd³
    • Capacity: 0.53 m³
    • Capacity: 0.53 m³
    • Capacity: 0.69 yd³
    • Capacity (Cbm): 0.53
    • Capacity (Cyd): 0.69
    • Edge Type: Straight
    • Interface: Use as Pin-on or with Cat Pin Grabber Coupler
    • Weight: 403 kg
    • Weight: 888 lb
    • Weight w/o tips (kg): 403
    • Weight w/o tips (lb): 888
    • Width: 36 in
    • Width: 900 mm
    • Width (mm): 900
    excavator
    312D2, 312D2 L