Severe Duty Bucket 900 mm (36 in)
+ / - Hover over image to Zoom
Other Views

    358-8640: Severe Duty Bucket 900 mm (36 in)

    Part Number: 358-8640
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat� buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster,

    Catbuckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.
    Not all attachments are available in all regions. Consult your Cat dealer for specific attachments available in your region.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    • Adapter Qty.: 5
    • Adapter Quantity: 5
    • Adapter Size: J300
    • Adapter Size: J300
    • Bucket Type: Severe Duty
    • Capacity: 0.69 yd³
    • Capacity: 0.53 m³
    • Capacity: 0.53 m³
    • Capacity: 0.69 yd³
    • Capacity (Cbm): 0.53
    • Capacity (Cyd): 0.69
    • Interface: Use as Pin-on or with Cat Pin Grabber Coupler
    • Tooth Count: 5
    • Tooth Style: J300
    • Weight: 456 kg
    • Weight: 1005 lb
    • Weight w/o tips (kg): 456
    • Weight w/o tips (lb): 1005
    • Width: 36 in
    • Width: 900 mm
    • Width (mm): 900
    excavator
    312D L 315F LCR 312E L 312D 314E LCR