• Home
  • 359-3429: HID Work Light
359-3429: HID Work Light
+ / - Hover over image to Zoom
Other Views

    359-3429: HID Work Light

    Part Number: 359-3429
    Brand: Cat
    Retrieving Price.....

    5” X 5” HID Shock Resistant Bright Work Lights

    Description:
    Cat® HID (high intensity gas discharge) work lights offer twice the brightness of halogen lights without the sensitivity to vibration and shock, making them a durable option for harsh work environments. With exceptional light output, your crews can work safely and efficiently, even in dark conditions. HID bulbs have a lifespan of six to eight times longer than a halogen lamp while producing double the power and light of traditional halogen bulbs. Get more light longer with less hassle.
    Attributes:
    • Low beam
    • Suspended mounting
    • 24V
    • Integral DT connector
    Applications:
    • High-vibration applications

    UNITS:
    • US
    • Metric
    • Ballast P/N: 319-7384, 0
    • Bulb P/N: 0, 290-8160
    • Connector Type: Integral DT, 0
    • Lens P/N: 229-9970, 0
    • Lens Pattern: Low Beam, 0
    • Light Type: 0, HID Work Lights
    • Mounting Type: 0, Suspended
    • Voltage: 0, 24 volts