• Home
  • 359-3446: 5" × 5" HID Bright Lights
359-3446: 5
+ / - Hover over image to Zoom
Other Views

    359-3446: 5" × 5" HID Bright Lights

    Part Number: 359-3446
    Brand: Cat
    Retrieving Price.....

    24 Volt Flood Beam HID Work Light

    Description:
    Cat® Work Lights help turn night
    into day and increase productivity of both machines and operators.

    Attributes:
    1) Premium Cat Lights are designed to meet the demanding vibration levels of both large and small machines
    2)Cat Lights are adaptable to other machines in your fleet, and can be retrofitted to older machines

    Application:
    Designed for use in extremely tough conditions.

    UNITS:
    • US
    • Metric
    • Ballast P/N: 0, 319-7384
    • Bulb P/N: 0, 290-8160
    • Connector Type: 0, Integral DT
    • Lens P/N: 360-0188, 0
    • Lens Pattern: 0, Flood Beam
    • Light Type: 0, HID Work Lights
    • Mounting Type: Vertical, 0
    • Voltage: 24 volts, 0