360-1564: KIT
+ / - Hover over image to Zoom
Other Views

    360-1564: KIT

    Part Number: 360-1564
    Brand: Cat
    Retrieving Price.....
    Save to List

    Piston Bearing Kit

    Description:

    • This kit includes a complete set of bearings for one piston

    Attributes:

    • Our kits are designed for convenience - prepackaged, ordered with a single part number and delivered in a single box, saving you time and money

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 5.58
    • Length (in): 3.32
    wheel-type loader
    950M 962M 930K 966G 924K 930M 950 GC 938H 938K 972G 950K 966E 924H 966F II 966F 962K 962M Z 966D 938M 950M Z 924HZ 926M

    engine - generator set
    C6.6 C7.1DE150E C7.1 XQ230 C7.1 GEN C7.1DE200E DE200E0 XQP150

    wheel-type skidder
    535D 525D 555D 545D

    track-type loader
    963K 963D 953K

    engine - industrial
    C7.1 C6.6

    motor grader
    120M 2 120 120L

    forest products
    2670C 2484C 579C 2384C 563C 548 573D 573C 559C 2570C 563D 558 2670D 2570D

    material handler
    MH3026 MH3024 MH3022

    wheeled excavator
    M320F M318F M322F

    paving compactor
    CS68B CP74B CP56B CS56B CP68B CS78B CS74B

    asphalt paver
    AP600F AP655F BG1000E AP-1000E AP-1055E BG1055E AP-655D

    excavator
    320D2 320E LRR 323F L 330 GC 320D2 L 538 326F 330F 329E L 324E 326F L 324E L 320E L 320E LN 323D2 336 GC 330F L 326D2 323E SA 329E LN 323 326D2 L 329F L 330F OEM 335F 330D2 320E 324E LN 323F 323D2 L 335F LCR 330FMHPU 320D2 GC 558 M318F 323E LN 329D2 L 330 329E 320D2 FM 320E RR 323E L 320 330F LN 326F LN 330D2 L

    pipelayer
    PL61

    marine products
    C7.1

    track-type tractor
    D6K2 D6N LGP D6K2 XL D5R2 D6N D6N XL D6K2 LGP D6K D6N OEM