360-3317: BUCKET, LM, 6.5, YD3, PO
+ / - Hover over image to Zoom
Other Views

    360-3317: BUCKET, LM, 6.5, YD3, PO

    Part Number: 360-3317
    Brand: Cat
    Retrieving Price.....

    Used for loading light, loosely-packed materials.

    Cat® Loader Light Material Buckets are specially designed for maximum efficiency and increased capacity when loading light, loosely-packed materials.

    • Base Edge Thickness: 1
    • Base Edge Thickness: 25
    • Base Edge Thickness (in): 1
    • Base Edge Thickness (mm): 25
    • Capacity: 6.5
    • Capacity: 5.0
    • Capacity (Cbm): 5
    • Capacity (Cyd): 6.5
    • Compatible Model: 924K, 930K, 938K, 926M, 930M, 938M
    • Height: 65.4
    • Height: 1662
    • Height (in): 65.4
    • Height (mm): 1662.3
    • Length: 65.5
    • Length: 1663
    • Length (in): 65.5
    • Length (mm): 1663
    • Machine Hydraulic: AUX HYDRAULICS, NO AUX HYDRAULICS
    • Machine Interface: PIN ON
    • Machine Type: Small Wheel Loader
    • Weight: 3038
    • Weight: 1378
    • Weight (kg): 1378
    • Weight (lb): 3038
    • Width: 107.4
    • Width: 2727
    • Width (mm): 2727
    We currently do not have any equipment model information for this part.