362-9401: BELLOWS AS.
+ / - Hover over image to Zoom
Other Views

    362-9401: BELLOWS AS.

    Part Number: 362-9401
    Brand: Cat
    Retrieving Price.....
    Save to List

    Exhaust Bellows

    Description:

    • Exhaust bellows connect the exhaust gas pipes and series turbochargers.


    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, and less environmental impact.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    wheel-type loader
    966F 966F II 962K 966E 966G 962M 950M 972G 950K 914M 918M 966D 962M Z 910M 950M Z

    engine - generator set
    C4.4 XQ230

    track-type loader
    963K

    engine - industrial
    C4.4 C7.1 C6.6

    telehandler
    TL1055D TH3510D TH408D TH336C TL1255D TH357D

    motor grader
    120M 2

    forest products
    2570C 563D 559C 579C 563C 558 2670D 2384D 548 573C 2384C 2484C 2670C 559D 579D 2484D 2570D 573D

    wheeled excavator
    M316F M320F M323F M322F M314F M318F

    material handler
    MH3037 MH3024 MH3022 MH3026

    paving compactor
    CB16 CW-34 CB13 CS-56B CP-54B CS-78B CP-68B CS-66B CB-68B CP-74B CB-64B CS-54B CP-56B CS-64B CS-68B CS-34 CW-16 CB15 CS-76B CS-74B CB-66B CP-34 CCS9

    asphalt paver
    AP600F AP555F AP500F AP655F L BG1055E AP-1000F AP655F AP-1000E AP-1055E AP-1055F BG1000E

    excavator
    313F L 323F 320E LN 323E SA 314E CR 318E L 318F L 323F OEM 330F 538 329E 323F L 314E LCR 326F L 320F L 316F L 320E RR 324E L 320E 326F LN 312E 313F 325F 330F LN 325F LCR 335F 330FMHPU 329E LN 320E L 330F OEM 329F L 323F SA 324E 326F 320E LRR 324E LN 329E L 316E L 558 315F LCR M318F 312F 330F L 323F LN 335F LCR 312E L 314F CR 323E LN M317F 323E L M315F

    pipelayer
    PL61

    track-type tractor
    D6K2 D6K2 LGP D6K2 XL D6N XL D6N LGP D6N OEM