---
title: "364-1821: Handle Assembly"
url: https://parts.cat.com/en/catcorp/product/364-1821
description: Cat® Handle Assembly (Lower)(Emergency)
---

# 364-1821: Handle Assembly

![364-1821: Handle Assembly](https://caterpillar.scene7.com/is/image/Caterpillar/CM20200310-68857-d8c5f?fmt=WebP&hei=960&iccembed=0&layer=COMP&op_sharpen=0&op_usm=1%2C1%2C6%2C0&printres=72&qlt=88%2C1&resmode=sharp2&wid=960)

Cat® Handle Assembly (Lower)(Emergency)  
Brand: Cat

## Frequently bought together

- 364-1821: Handle Assembly
- [258-4085: 19mm Outside Diameter Bushing](https://parts.cat.com/en/catcorp/product/258-4085)
  ![258-4085](https://caterpillar.scene7.com/is/image/Caterpillar/CM20180124-48031-23055?fmt=WebP&hei=162&iccembed=0&layer=COMP&op_sharpen=0&op_usm=1%2C1%2C6%2C0&printres=72&qlt=88%2C1&resmode=sharp2&wid=162)
- [258-4075: 6mm Thick Door Handle Gasket](https://parts.cat.com/en/catcorp/product/258-4075)
  ![258-4075](https://caterpillar.scene7.com/is/image/Caterpillar/CM20220208-5220c-cce08?fmt=WebP&hei=162&iccembed=0&layer=COMP&op_sharpen=0&op_usm=1%2C1%2C6%2C0&printres=72&qlt=88%2C1&resmode=sharp2&wid=162)
- [258-3289: Cabin Door Outer Latch](https://parts.cat.com/en/catcorp/product/258-3289)
  ![258-3289](https://caterpillar.scene7.com/is/image/Caterpillar/CM20180329-41275-34624?fmt=WebP&hei=162&iccembed=0&layer=COMP&op_sharpen=0&op_usm=1%2C1%2C6%2C0&printres=72&qlt=88%2C1&resmode=sharp2&wid=162)
- [319-0710: Leaver Action Prohibited Film](https://parts.cat.com/en/catcorp/product/319-0710)
  ![319-0710](https://caterpillar.scene7.com/is/image/Caterpillar/CM20240507-5fe56-1c31f?fmt=WebP&hei=162&iccembed=0&layer=COMP&op_sharpen=0&op_usm=1%2C1%2C6%2C0&printres=72&qlt=88%2C1&resmode=sharp2&wid=162)

## Description for part number 364-1821

Description:  
Cat handle assembly is used for quick removal of glass and polycarbonate doors from the hinges in case of emergency.

Attributes:
- Plastic handle with steel bushing and stainless steel pin
- Handle Color: Red
- Lower emergency handle assembly

Application:  
Consult your owner's manual or contact your local Cat Dealer for more information. Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust.

**Warning:** This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to [www.P65Warnings.ca.gov](https://www.P65Warnings.ca.gov).

## Specifications for part number 364-1821

Units of Measure  
- **Standard Color:** Red  
- **Material Description:** Nylon  
- **Length (in):** 5.55  
- **Width (in):** 2.52  
- **Height (in):** 1.75  
- **Material:** Alloy Zinc, Low Alloy Steel, Stainless Steel, Polyamide Plastic  

## Compatible Models for part number 364-1821

- **MULTI TERRAIN LOADER:** 257D 277D 277C 297D 297C 297D2 287C2 257D3 297D XHP 277C2 287C 287D 297D2 XHP
- **COMPACT TRACK LOADER:** 285XE 249D 289D 289C 279C2 289D3 253 255 259D3 279D3 265 275XE 249D3 299D XHP 259D 239D 299D 299C 279D 279C 275 239D3 299D3 XE 285 289C2 299D3 299D2 299D2 XHP
- **SKID STEER LOADER:** 226D3 226D 246D 246C 262D3 250 236B3 232D 272C 272D 272D XHP 242D3 260 246D3 256C 236D 270 232D3 236D3 216B3 242D 262D 262C 272D2 XHP 270XE 272D3 XE 265 262C2 272D3 272D2

## Key

**Factory Fit**  
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.  
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.  

- Remanufactured  
- Non-Returnable  
- Kit  
- Replaced
