366-5099: BOLT-CONN RO
+ / - Hover over image to Zoom
Other Views

    366-5099: BOLT-CONN RO

    Part Number: 366-5099
    Brand: Cat
    Retrieving Price.....

    Connecting Rod Bolt

    Description:

    • Bolts are important components of connecting rods, which connect pistons to crankshafts

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    UNITS:
    • US
    • Metric
    • Height (in): 4
    • Height (mm): 101.6
    • Length (in): 14.5
    • Length (mm): 368.3
    • Width (mm): 101.6
    engine - generator set
    3616, 3608, 3606, 3612, C280-16

    engine - industrial
    3616, 3608, 3606, 3612, C280-16