366-5761: SHAFT-WTR PU
+ / - Hover over image to Zoom
Other Views

    366-5761: SHAFT-WTR PU

    Part Number: 366-5761
    Brand: Cat
    Retrieving Price.....

    Water Pump Shaft

    Description:

    • Shafts are important components of water pumps, which circulate coolant throughout engine blocks to maintain engine temperature

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 1.5
    • Height (mm): 38.1
    • Length (in): 8.7
    • Length (mm): 221
    • Width (mm): 38.1
    generator
    SR4B

    engine - generator set
    C9.3

    petroleum products
    C9, C7

    engine - industrial
    3126B