366-5913: Radiator Assembly
+ / - Hover over image to Zoom
Other Views

    366-5913: Radiator Assembly

    Part Number: 366-5913
    Brand: Cat
    Retrieving Price.....

    Radiator

    Description:

    • Radiators draw out excess heat to cool engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    UNITS:
    • US
    • Metric
    • Height (in): 35
    • Height (mm): 889
    • Length (in): 100
    • Length (mm): 2,540.00
    • Width (mm): 2,425.70
    We currently do not have any equipment model information for this part.