366-7376: KIT-GASKET(S
+ / - Hover over image to Zoom
Other Views

    366-7376: KIT-GASKET(S

    Part Number: 366-7376
    Brand: Cat
    Retrieving Price.....

    Single Cylinder Head Gasket Kit

    Description:

    • This kit provides a standard 3500 single cylinder head kit for EUI. This kit does not have injector seals, breather seals, valve stem seals or rocker arm button seals.

    Attributes:

    • Our kits are designed for convenience - prepackaged, ordered with a single part number and delivered in a single box, saving you time and money

    UNITS:
    • US
    • Metric
    • Height (in): 1.95
    • Height (mm): 49.53
    • Length (in): 22.3
    • Length (mm): 566.42
    • Width (mm): 414.02
    We currently do not have any equipment model information for this part.