366-7803: LED 5
+ / - Hover over image to Zoom
Other Views

    366-7803: LED 5" × 5" Lights

    Part Number: 366-7803
    Brand: Cat
    Retrieving Price.....

    18-32 Volt High Beam LED Work Light

    Description:
    Cat® Work Lights help turn night
    into day and increase productivity of both machines and operators.

    Attributes:
    1) Premium Cat Lights are designed to meet the demanding vibration levels of both large and small machines
    2)Cat Lights are adaptable to other machines in your fleet, and can be retrofitted to older machines

    Application:
    Designed for use in extremely tough conditions.

    UNITS:
    • US
    • Metric
    • Connector Type: Integral DT
    • Lens Pattern: High Beam
    • Light Type: LED Work Lights
    • Mounting Type: Vertical/Suspended
    • Voltage (volts): 18-32
    mg
    24M

    oht
    795F AC 789D, 793F, 785D, 785C, 793F CMD 793F OEM 793D, 793F XQ 793F AC 797F