367-1814: FILTER AS-FU
+ / - Hover over image to Zoom
Other Views

    367-1814: FILTER AS-FU

    Part Number: 367-1814
    Brand: Cat
    Retrieving Price.....

    Primary Fuel Filter

    Description:

    • Fuel filters remove contaminants from fuel

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 6
    • Height (mm): 152.4
    • Length (in): 11.8
    • Length (mm): 299.72
    • Width (mm): 152.4
    We currently do not have any equipment model information for this part.