367-5181: Body As-Pist
+ / - Hover over image to Zoom
Other Views

    367-5181: Body As-Pist

    Part Number: 367-5181
    Brand: Cat
    Retrieving Price.....

    Piston Body

    Description:

    • Bodies are important components of pistons, which are connected to crankshafts via connecting rods

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    Looking for a Remanufactured Part Option?

    Cat® Reman parts offer same-as-new quality and reliability at a fraction-of-new cost.
    Brand: Cat
    Reman Cylinder Pack
    UNITS:
    • US
    • Metric
    • Height (in): 5.22
    • Length (in): 6.56
    marine products
    C32

    generator
    SR5

    track-type tractor
    D11R, D11T

    engine - generator set
    TH48-E70 C32

    petroleum products
    TH48-E70 C32

    wheel dozer
    854K

    wheel-type loader
    992K, 993K

    engine - industrial
    C32

    drill
    MD6310

    expanded mining products
    6020B, 6040 FS 6040

    off-highway truck
    777G, 777B, 777E, 777C, 777F, 777D