367-8227: LINK-LH
+ / - Hover over image to Zoom
Other Views

    367-8227: LINK-LH

    Part Number: 367-8227
    Brand: Cat
    Retrieving Price.....

    Sealed and Lubricated Track Link (Left Hand)

    Description:

    • Track links are a part of the link assembly and provide a rail for the machine to run on.


    Attributes:

    • Cat® Sealed and Lubricated Track (SALT) seals lubricant into your undercarriage system and keeps abrasives out. It eliminates internal pin and bushing wear to reduce maintenance costs and downtime, while increasing service life and serviceability. SALT offers a universal undercarriage configuration for a wide range of underfoot conditions when coupled with a track design that matches your machine and operating environment.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Bolt Size (in): 14.3
    • Track Pitch (in): 5.5
    skid steer loader
    299D XHP 299D2 XHP 299D, 299D2, 299C, 289C