367-8463: SHOE-TRACK
+ / - Hover over image to Zoom
Other Views

    367-8463: SHOE-TRACK

    Part Number: 367-8463
    Brand: Cat
    Retrieving Price.....

    Track Shoe (Extreme Service, Single Grouser, Abrasion Resistant Material, Trapezoidal)

    Description:

    • Track shoes provide flotation and traction for the machine and protection for the link assembly.


    Attributes:

    • Extreme service track shoes should be used wherever the moderate service track shoe bends or breaks, or where links outlast track shoes. Extreme service track shoes are both stronger to resist bending and breaking and have more allowable wear material than the moderate service track shoe. Extreme service track shoes are rolled from tough alloy steel.
    • Abrasion Resistant Material (ARM) is a composite that is welded to components creating a very hard wear surface that increases component life.
    • Trapezoidal track shoes have a trapezoidal hole cut between the bolts to provide a place to relieve extrudable type packing material.


    Recommended Application:

    • Abrasion Resistant Material (ARM) is designed for high abrasion, low impact applications.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Size (in): 1 3/8
    • Shoe Type: Extreme Service, Single Grouser, Abrasion Resistant Material, Trapezoidal
    • Shoe Width (in): 28
    • Track Pitch (in): 12.5
    track-type tractor
    D11T