368-0108: PLATE-YM
+ / - Hover over image to Zoom
Other Views

    368-0108: PLATE-YM

    Part Number: 368-0108
    Brand: Yellowmark
    Retrieving Price.....

    Yellowmark™ Plate

    Description:
    Yellowmark™ parts are mid-tier aftermarket parts for Cat® equipment.

    Attributes:
    Yellowmark™ parts have the same form, fit, and function of premium Cat parts.
    Yellowmark™ parts are backed by Caterpillar’s Yellowmark™ parts warranty.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    CONSIDER AN UPGRADE

    Cat® Genuine and Cat® Reman parts are designed and built to Caterpillar proprietary specifications, providing optimal performance and durability in the toughest applications.
    Brand: Cat
    track-type tractor
    D5C III 4P 54 D4C II D3B, 53 D4H, D3C, 4S D3C II D3C III D5C PATLGP 4 4A D4C III 3S 3P D3, 3 D4C, 5A PAT D5C PAT D5C, D4B, 55

    integrated toolcarrier
    IT18B, IT28, IT28B, IT18, IT12

    skidders
    D4TSKHII, 518, 518II, 527CA

    wheel-type loader
    926, 926E, 930T, G926, 916, 930R, G916, G910, 910

    track-type loader
    933, 931B, 931C, 935C, 931, 931C II 939, 935C II

    wheel-type skidder
    518, 120C

    track-type skidder
    54H D4HTSK II 4P D5HTSK II 527 120C, 125C

    track loaders
    935B, 935CII, 931CLGP

    wheel loaders
    IT12, IT18, 916, G910, IT28B, 936E, 936, IT18B, 930R, 930T

    excavator
    5110B

    track type tractors
    D5C, D4B, D4C, D4CIILGP, D3CLGP, D3CIILGP, D4CII, D3CIIIXL, D4HIILGP, D4HLGP

    large mining products
    5110BL