368-0122: PLATE-CLUTCH-YM
+ / - Hover over image to Zoom
Other Views

    368-0122: PLATE-CLUTCH-YM

    Part Number: 368-0122
    Brand: Yellowmark
    Retrieving Price.....
    Save to List

    Yellowmark™ Plate

    Description:
    Yellowmark™ parts are mid-tier aftermarket parts for Cat® equipment.

    Attributes:
    Yellowmark™ parts have the same form, fit, and function of premium Cat parts.
    Yellowmark™ parts are backed by Caterpillar’s Yellowmark™ parts warranty.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    CONSIDER AN UPGRADE

    Cat® Genuine and Cat® Reman parts are designed and built to Caterpillar proprietary specifications, providing optimal performance and durability in the toughest applications.
    Brand: Cat
    wheel-type loader
    926E 930R 930T 926 910 G910 916 G916 G926

    track-type skidder
    D4HTSK II 4P 54H

    integrated toolcarrier
    IT28B IT12 IT18B IT18 IT28

    track-type loader
    931 931B 931C II 931C 933 935C 935B 935C II 939

    track-type tractor
    5A PAT 3 D5C III D4C III D3 D4C 54 4S D5C 3P 4P 4 D3B D3C III D5C PATLGP D3C II 4A D4H D5C PAT D4C II D3C 53 D4B 55