• Home
  • 369-9955: 12V DIN C11 Battery
369-9955: 12V DIN C11 Battery
+ / - Hover over image to Zoom
Other Views

    369-9955: 12V DIN C11 Battery

    Part Number: 369-9955
    Brand: Cat
    Retrieving Price.....

    12-Volt DIN C11 General Service Line Maintenance-Free Wet Battery

    Description:
    Engineered to accommodate customer needs and provide the right amount of power needed for light duty uses, Cat general service line batteries are a consistent and reliable solution for a variety of applications.
    This 12-volt maintenance-free wet battery is made especially with DIN C11 sizing for mini-excavators. It offers forged terminal bushings to resist acid seepage and corrosion, full-frame positive grids that provide more current to terminals for starting power output and full-frame negative grids that help eliminate shorts. The high-impact polypropylene casing reduces case flexing and breakage, while flame-arrestor safety vents prevent accidental sparking from entering the battery.
    This battery offers 270 cold cranking amps, 43 reserve capacity minutes and 30 amp hour capacity. It features silver calcium alloy grids for resistance to high under-hood temperatures.
    Offering similar construction as the Cat Premium High Output line, the General Service Line batteries outperform many other alternative battery lines, offering reliable power without sacrificing quality for price. Cat batteries are held to a higher standard than competitive brands with over 100 different performance tests to ensure the delivery of unmatched power.
    Attributes:
    • 12V General Service Line maintenance-free wet battery
    • 270 cold cranking amps
    • 43 reserve capacity minutes
    • 30 amp hour capacity
    • DIN C11

    Applications:
    • Mini hydraulic excavators

    UNITS:
    • US
    • Metric
    • AMP Hr Cap @ 20 Hrs: 0, 30
    • Application: Starting, 0
    • Battery Type: 0, Wet
    • Cold Cranking Amps (cca): 270
    • Equipment Type: AUTOMOTIVE, LIGHT TRUCK & SUV
    • Grid Type: Calcium Lead Alloy Grid Design, 0
    • Group Size: C11
    • Length (in): 0, 7.40
    • Maintenance Type: 0, Maintenance Free
    • Reserve Capacity (rc) Mins: 43
    • Terminal: SAE Posts, 0
    • Volts: 12, 0
    • Width (in): 5