370-9775: Disc-Frictio
+ / - Hover over image to Zoom
Other Views

    370-9775: Disc-Frictio

    Part Number: 370-9775
    Brand: Cat
    Retrieving Price.....
    Save to List

    Paper Friction Disc

    Description:
    A paper friction disc provides medium heat resistance, medium wear resistance, and medium energy absorption.


    Attributes:
    Cat® friction materials are engineered to provide the optimal function for the components in which they operate.


    Recommended Application:
    All Applications

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    earthmoving compactor
    816K 815K

    wheel-type loader
    972L 972M 980L 980M

    wheel dozer
    814K

    track-type tractor
    D6T XL D6T D6T XW D8T D8R D11T D6T LGPPAT D6 D6T XW PAT D6T LGP D6R D6T XL PAT D6R LGP D6R XL

    load, haul, dump
    R1700K

    oem solutions
    TR35