371-0737: Tube As-O Dr
+ / - Hover over image to Zoom
Other Views

    371-0737: Tube As-O Dr

    Part Number: 371-0737
    Brand: Cat
    Retrieving Price.....

    Turbocharger Drain Line

    Description:

    • Nozzles are an important component of turbochargers, which enhance engine efficiency and capacity by forcing more air, and proportionately more fuel, into the combustion chamber

    Attributes:

    • Cat® turbocharger components reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 2.5
    • Length (in): 16
    cold planer
    PM820 PM822 PM825 PM622 PM620

    material handler
    MH3295

    petroleum products
    CX31-C18I CX38-P892 C15 CX35-C18I C18 CX35-P800 CX38-P800 CX31-P600

    off-highway truck
    770G 770G OEM 772G 772G OEM

    excavator
    390F 374F L 390F L 374F

    pipelayer
    PL83 PL87

    engine - industrial
    C15 C18

    track-type tractor
    D8T D9T