Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsLights & Light AccessoriesLights371-2241: 24V Beacon Warning Lamp
HomeElectrical & ElectronicsLights & Light AccessoriesLights371-2241: 24V Beacon Warning Lamp
371-2241: 24V Beacon Warning Lamp

Cat® 24Volts Beacon Warning Amber LED Lamp

Brand: Cat

Product Images
371-2241: 24V Beacon Warning Lamp
371-2241: 24V Beacon Warning Lamp

Cat® 24Volts Beacon Warning Amber LED Lamp

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 371-2241
Description: LED Strobe - ECE
Material: Polycarbonate Plastic
Lens Color: Amber
Voltage (volts): 9-32
Mounting Type: 3-bolt
Connector Type: Pigtail DT
View More
Compatible Models for part number 371-2241

POWER MODULE

OEM POWER

WHEEL TRACTOR-SCRAPER

631K 627 623 621 637 627K LRC 632 631 623K LRC 623K 621K 627K 637K 657 651

MATERIAL HANDLER

MH3022 MH3024 MH3049 MH3059

MOTOR GRADER

24 16 14 18 120K 120 GC 160 140K 14L 150 140K 2 140 16GC 24M 12K 120 160K 140 GC 120K 2

HYDRAULIC SHOVEL

6020B 6020 6015 6040 6060 6015B

ASPHALT COMPACTOR

CB2.5 GC CB2.7 GC CC2.7 GC

TRACK-TYPE TRACTOR

D6R III D10 D11 D9 GC D6T D9 D8 D8T D7R II

ROTARY DRILL

MD6310 MD6200 MD6250

ASPHALT PAVER

AP-655C AP-655D AP1055 BG-2455D AP500 AP655 BG555E AP-1000E AP-1000D AP-1000F AP400 AP-555E BG-260D BG1055E AP600 AP555F AP500F AP-1055F AP-1055D AP-1055E AP655F BG600D AP-600D AP555 BG655D BG1000E AP455 AP-500E AP655F L AP600F BG500E AP1000

EXPANDED MINING PRODUCTS

LD350

EXCAVATOR

MH3022 MH3024

VIBRATORY COMPACTOR

CC4.0 CB4.0 CB4.4

PAVING COMPACTOR

CB2.7 CB2.5 CC2.7

WHEEL TRACTOR

631K 651 621K OEM 637K

ROTARY MIXER

RM500B RM800

RECLAIMER MIXER

RM400 RM800 RM500B RM-300 RM-500

SOIL COMPACTOR

825 825K 815K 815

EJECTOR TRUCK

730C2 EJ 730C 740B 740

WHEEL DOZER

834 844 824K 814K 814 824

COLD PLANER

PM312 PM313 PM310 PM820 PM825 PM822 PM620 PM622 PM-201

LANDFILL COMPACTOR

816

COMPACT WHEEL LOADER

930 938 926

WHEEL LOADER

962 982XE 966 972H 972K 988 XE 972M 972 972L 966 GC 972 XE 966 XE 986 966XE 980 982 988GC 980GC 962H 988 950H 950K 962L 986K 962K 950M 950L 962M 990 993 980XE 988K XE 926 988K 924 930 938 966H 966L 966K 930K 966M 930M 950 982 XE 980 XE 962M Z 980K HLG 950M Z 950GC 814K 966K XE 990K 950 GC 972M XE 966M XE 924K 980H 980L 980K 972XE 980M 938K 938M 926M 982M

ROAD RECLAIMER

RM800 RM400 RM600 RM500B RM500

ARTICULATED TRUCK

725C 730C2 725C2 730 EJECTOR 740C 740B 740 GC 730C 745C 725 735C 735B 745 730 735

UTILITY COMPACTOR

CB2.5 GC CB2.7 CB2.5 CB2.9 CC2.7 CC2.7 GC CB2.7 GC

WHEELED EXCAVATOR

M314 MH3026 M315 M322 M320 M318 M319 M316 M317

WHEEL SCRAPER

637K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced