372-0232: 305 mm (12 in) Rock Head Bit
+ / - Hover over image to Zoom
Other Views

    372-0232: 305 mm (12 in) Rock Head Bit

    Part Number: 372-0232
    Brand: Cat
    Retrieving Price.....

    Designed for digging postholes, footings, shrub and tree plantings easily and efficiently.

    Cat® Auger Bits equip Cat Augers for post hole auger applications, such as fencing, footings, sign posts, trees and shrubs in construction, agricultural and landscaping jobs..

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

    COMPATIBLE WITH THIS ATTACHMENT

    • Auger Type: Augers Accessories
    • Bit Extension: n/a
    • Compatible Model: 216B Series 2, 226B Series 2, 232B Series 2, 236B Series 2, 242B Series 2, 247B Series 2, 252B Series 2, 257B Series 2, 216B Series 3, 226B Series 3, 236B Series 3, 242B Series 3, 247B Series 3, 252B Series 3, 257B Series 3, 259B Series 3, 246C, 256C, 262C, 272C, 277C, 279C, 287C, 289C, 297C, 299C, 226D, 232D, 236D, 242D, 246D, 249D, 257D, 259D, 262D, 272D, 272D XHP, 277D, 279D, 287D, 289D, 297D, 297D XHP, 299D, 299D XHP, 272D2, 272D2 XHP, 297D2, 297D2 XHP, 299D2, 299D2 XHP, 305.5E, 308E
    • Diameter: 342.9
    • Diameter: 13.5
    • Diameter (in): 13.5
    • Diameter (mm): 342.9
    • Machine Hydraulic: XHP, HIGH FLOW, HIGH FLOW XPS, STD FLOW - ELECTRICAL, STD FLOW - NO ELECTRICAL, AUX HYDRAULICS, NO AUX HYDRAULICS
    • Machine Interface: SSL
    • Number of Teeth: 12
    • Output Shaft: n/a
    • Overall Length: 250.7
    • Overall Length: 9.9
    • Overall Length (mm): 250.7
    • Teeth: 12
    • Type: Rock Head Bit
    • Weight: 41
    • Weight: 18.6
    • Weight (kg): 18.6
    • Weight (lb): 41
    We currently do not have any equipment model information for this part.