374-0095: Hose Assembly
+ / - Hover over image to Zoom
Other Views

    374-0095: Hose Assembly

    Part Number: 374-0095
    Brand: Cat
    Retrieving Price.....

    XT-6 ES High Pressure Hose Assembly

    Description:
    XT ES (Enhanced Spiral) high pressure hose transfers petroleum based hydraulic fluids at high pressures from pumps and motors to machine components.


    Attributes:
    Constructed with a fabric reinforced, synthetic rubber tube and four or six plies of spirally-wrapped high tensile steel wire reinforcement that are separated by layers of synthetic rubber. The synthetic rubber outer cover is oil, weather, and abrasion resistant. XT ES hose is impulse tested to 1 million cycles - twice the SAE requirement. Plus, Cat® XT ES hoses are designed to work at half the SAE bend radius. This means they bend better in tight places and substantially reduce hose length requirements. These features provide easier installation, long life and excellent dependability.


    Recommended Application:
    High-pressure service applications.

    exc
    320E L 314E LCR 323F L 312E, 312E L 323E LN 323F SA 323F OEM 323F 314E CR 320E LN 323F LN 325F 313F L 315F LCR 312F, 320E, 320F L 323E L 323E SA 314F CR 313F 325F LCR