• \
  • Home
  • 375-0305: LED Signal Light
375-0305: LED Signal Light
+ / - Hover over image to Zoom
Other Views

    375-0305: LED Signal Light

    Part Number: 375-0305
    Brand: Cat
    Retrieving Price.....

    Blue LED Signal Light

    Description:
    Cat® LED Signal Lights offer superior performance with low power consumption. Their dependable design is ideal for use in high-vibration applications because they contain no breakable bulbs or filaments. The extra-bright LEDs enhance visibility, increasing operator safety and productivity.
    You can depend on Cat® LED Signal Lights to keep signals strong and your crews safe with signal lights that consistently perform in any tough condition.
    Attributes:
    • Specialty light
    • Surface mounting
    • 24V
    • Pigtail DT connector
    Applications:
    • High-vibration applications

    UNITS:
    • US
    • Metric
    • Connector Type: Pigtail DT
    • Description: Specialty LED
    • Lens Color: Blue
    • Light Type: LED Signal Lights
    • Mounting Type: Rectangular
    • Voltage (volts): 24
    ttt
    D11T

    off highway trucks
    789D

    oht
    793F CMD 797F, 793F

    track type tractors
    D10T, D11TCD