375-4336: PUMP-WATER-YM
+ / - Hover over image to Zoom
Other Views

    375-4336: PUMP-WATER-YM

    Part Number: 375-4336
    Brand: Yellowmark
    Retrieving Price.....

    Yellowmark™ Water Pump

    Description:
    Yellowmark™ parts are mid-tier aftermarket parts for Cat® equipment.

    Attributes:
    Yellowmark™ parts have the same form, fit, and function of premium Cat parts.
    Yellowmark™ parts are backed by Caterpillar’s Yellowmark™ parts warranty.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.

    CONSIDER AN UPGRADE

    Cat® Genuine and Cat® Reman parts are designed and built to Caterpillar proprietary specifications, providing optimal performance and durability in the toughest applications.
    Brand: Cat
    Water Pump
    UNITS:
    • US
    • Metric
    • Height (in): 8.5
    • Height (mm): 215.9
    • Length (in): 12.1
    • Length (mm): 307.3
    • Width (mm): 307.3
    cold planers
    PM-565B

    wheel tractor scrapers
    633D, 639D, 651B, 631EII, 631E, 631G

    wheel tractor-scraper
    631E, 637E, 637G, 631G, 657E, 631D, 637D, 633E II

    engine - generator set
    CG137-08

    wheel-type loader
    988F II 988F

    engine - industrial
    3408, SG137-08 G3408, 3408B, 3408C, CG137-08 G3408B, G3408C

    track type tractors
    D8L, D9N, D8LSA, D9R

    off-highway truck
    769D, 769C, 771D

    underground articulated trucks
    AD40II

    vees 27 to 32 liter
    G3408, 3408E, 3408B, 3408

    track-type tractor
    D9N, D8L

    wheel dozer
    834B

    off highway trucks
    771C, 771D, 69D, 769, 769B, 769D

    wheel loaders
    988B