376-6421: CORE AS-OCLR
+ / - Hover over image to Zoom
Other Views

    376-6421: CORE AS-OCLR

    Part Number: 376-6421
    Brand: Cat
    Retrieving Price.....

    Oil Cooler Core

    Description:

    • Cores are an important component of oil coolers, which maintain the temperature of oil


    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (mm): 269.2
    • Length (mm): 1292.9
    • Width (mm): 332.7
    track-type tractor
    D6K2 XL D6K2 LGP D6K2