---
title: "377-6969: Standard Efficiency Engine Oil Filter"
url: https://parts.cat.com/en/catcorp/product/377-6969
description: Cat® part engine filter 377-6969 offers standard efficiency to protect your machine's engine and keep it running smoothly.
---

# 377-6969: Standard Efficiency Engine Oil Filter

Cat® part engine filter 377-6969 offers standard efficiency to protect your machine's engine and keep it running smoothly.

**Brand:** Cat

## Will It Fit?
Add your equipment to see if this part fits or if there are repair options available.

Add Equipment

## Frequently bought together
### 377-6969: Standard Efficiency Engine Oil Filter
![377-6969](https://caterpillar.scene7.com/is/image/Caterpillar/CM20180403-38738-36057?fmt=WebP&hei=162&wid=162)

### [110-6326](https://parts.cat.com/en/catcorp/product/110-6326): Air Cleaner Primary Element
![110-6326](https://caterpillar.scene7.com/is/image/Caterpillar/CM20260505-36e8c-09864?fmt=WebP&hei=162&wid=162)

### [363-5819](https://parts.cat.com/en/catcorp/product/363-5819): Standard Efficiency Fuel Water Separator
![363-5819](https://caterpillar.scene7.com/is/image/Caterpillar/CM20180403-41468-28449?fmt=WebP&hei=162&wid=162)

### [110-6331](https://parts.cat.com/en/catcorp/product/110-6331): Secondary Standard Efficiency Engine Air Filter
![110-6331](https://caterpillar.scene7.com/is/image/Caterpillar/CM20250708-f936e-6d291?fmt=WebP&hei=162&iccembed=0&layer=COMP&op_sharpen=0&op_usm=1%2C1%2C6%2C0&printres=72&qlt=88%2C1&resmode=sharp2&wid=162)

### [541-6956](https://parts.cat.com/en/catcorp/product/541-6956): Engine Fuel Filter
![541-6956](https://caterpillar.scene7.com/is/image/Caterpillar/CM20260505-014fc-28517?fmt=WebP&hei=162&iccembed=0&layer=COMP&op_sharpen=0&op_usm=1%2C1%2C6%2C0&printres=72&qlt=88%2C1&resmode=sharp2&wid=162)

### [265-6619](https://parts.cat.com/en/catcorp/product/265-6619): Cabin Air Filter
![265-6619](https://caterpillar.scene7.com/is/image/Caterpillar/CM20260505-21b3e-3e343?fmt=WebP&hei=162&iccembed=0&layer=COMP&op_sharpen=0&op_usm=1%2C1%2C6%2C0&printres=72&qlt=88%2C1&resmode=sharp2&wid=162)

## Parts diagram for 377-6969
### View Detailed Parts Diagrams

Add Your Equipment

## Description for part number 377-6969
Cat® Standard Efficiency Engine Oil Filters are recommended for normal duty filtration in a wide range of equipment. Our filter elements help prevent damage to your lubrication system and keep your machinery performing at optimum levels. Designed and manufactured by the same company that makes your Cat iron, we are committed to the long-term integrity of your equipment.

Our highly-differentiated lube filters use fiberglass spiral roving and acrylic beads to keep filter media pleats from flexing as fluid travels through the media, ensuring contaminants are captured and held. Pleats in will-fit filters often flex, releasing contaminants through the filter media into the “clean” side where they cause additional component wear.

Choosing genuine Cat Filters provides superior protection for your equipment – and your bottom line.

**Attributes:**
- Designed by Caterpillar to be an integrated component of your lubrication system
- Only available from Caterpillar
- No one knows Cat lubrication systems better than Caterpillar

**Warning:** This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to [www.P65Warnings.ca.gov](https://www.P65Warnings.ca.gov).

## Specifications for part number 377-6969
**Units of Measure**
- **US**
- **Metric**

| **Diameter (in)** | 3.661 |
|-------------------|-------|
| **Flow Direction** | Out-to-In |
| **Length (in)**   | 3.661 |
| **Material**      | Carbon Steel |
| **Filter Type**   | Spin-On |
| **Efficiency Category** | Standard Efficiency |

## Compatible Models for part number 377-6969
### MULTI TERRAIN LOADER
257D, 277D, 297D, 297D2, 257D3, 297D XHP, 287D, 297D2 XHP

### COMPACT TRACK LOADER
289D, 289D3, 253, 259D3, 279D3, 299D XHP, 259D, 299D, 279D, 299D3 XE, 299D3, 299D2, 299D2 XHP

### ASPHALT PAVER
AP355, AP300, AP355F, AP300F

### MINI HYD EXCAVATOR
308, 307.5, 309, 304E2, 306, 307, 303.5E, 308E2 SR, 308E SR, 307E, 303ECR, 308E CR, 303E CR, 308E2SR, 303.5E2 CR, 305.5E2 CR, 303.5E2, 308E2CR, 306E, 305E2, 304.5E2, 305E2 CR, 307E2, 308E2 CR, 306.5, 308.5, 305.5E2, 305.5E, 305E, 308E, 304E, 306E2, 308E2, 310

### SKID STEER LOADER
246D, 262D3, 272D, 272D XHP, 242D3, 246D3, 236D, 236D3, 242D, 262D, 272D2 XHP, 272D3 XE, 272D3, 272D2

### COMPACT WHEEL LOADER
908M, 901C, 906H2, 908H2, 902C, 902C2, 914K, 906M, 910K, 903D, 903C, 907H2, 907M, 901C2, 903C2

### WHEEL LOADER
908K, 908M, 907K, 906K, 906M

## Related parts
### [110-6326](https://parts.cat.com/en/catcorp/product/110-6326): Air Cleaner Primary Element
![110-6326: Air Cleaner Primary Element](https://caterpillar.scene7.com/is/image/Caterpillar/CM20260505-36e8c-09864?fmt=WebP&hei=162&iccembed=0&layer=COMP&op_sharpen=0&op_usm=1%2C1%2C6%2C0&printres=72&qlt=88%2C1&resmode=sharp2&wid=162)

### [110-6331](https://parts.cat.com/en/catcorp/product/110-6331): Secondary Standard Efficiency Engine Air Filter
![110-6331: Secondary Standard Efficiency Engine Air Filter](https://caterpillar.scene7.com/is/image/Caterpillar/CM20250708-f936e-6d291?fmt=WebP&hei=162&iccembed=0&layer=COMP&op_sharpen=0&op_usm=1%2C1%2C6%2C0&printres=72&qlt=88%2C1&resmode=sharp2&wid=162)

### [265-6618](https://parts.cat.com/en/catcorp/product/265-6618): Cabin Air Filter
![265-6618: Cabin Air Filter](https://caterpillar.scene7.com/is/image/Caterpillar/CM20260505-e5c95-60890?fmt=WebP&hei=162&iccembed=0&layer=COMP&op_sharpen=0&op_usm=1%2C1%2C6%2C0&printres=72&qlt=88%2C1&resmode=sharp2&wid=162)

### [265-6619](https://parts.cat.com/en/catcorp/product/265-6619): Cabin Air Filter
![265-6619: Cabin Air Filter](https://caterpillar.scene7.com/is/image/Caterpillar/CM20260505-21b3e-3e343?fmt=WebP&hei=162&iccembed=0&layer=COMP&op_sharpen=0&op_usm=1%2C1%2C6%2C0&printres=72&qlt=88%2C1&resmode=sharp2&wid=162)

### [348-1862](https://parts.cat.com/en/catcorp/product/348-1862): Hydraulic/Transmission Oil Filter
![348-1862: Hydraulic/Transmission Oil Filter](https://caterpillar.scene7.com/is/image/Caterpillar/CM20260505-afcf7-7d3e5?fmt=WebP&hei=162&iccembed=0&layer=COMP&op_sharpen=0&op_usm=1%2C1%2C6%2C0&printres=72&qlt=88%2C1&resmode=sharp2&wid=162)

### [363-5819](https://parts.cat.com/en/catcorp/product/363-5819): Standard Efficiency Fuel Water Separator
![363-5819: Standard Efficiency Fuel Water Separator](https://caterpillar.scene7.com/is/image/Caterpillar/CM20180403-41468-28449?fmt=WebP&hei=162&iccembed=0&layer=COMP&op_sharpen=0&op_usm=1%2C1%2C6%2C0&printres=72&qlt=88%2C1&resmode=sharp2&wid=162)
