377-7215: Deluxe AM/FM Receiver (Bluetooth) with CD
+ / - Hover over image to Zoom
Other Views

    377-7215: Deluxe AM/FM Receiver (Bluetooth) with CD

    Part Number: 377-7215
    Brand: Cat
    Retrieving Price.....

    Cat branded machine ready radio

    Cat® offers a line of rugged radios and accessories that can withstand the toughest applications in machines, on-highway trucks, boats or private sector use. Cat® radios and accessories also are designed to withstand both hot and cold temperature extremes.

    UNITS:
    • US
    • Metric
    • Anti-Shock Floating CD Mechanism: Yes
    • Auxillary Input: MP3 and USB
    • CD Player: Ignition off load and eject
    • Clock: Alarm Clock
    • Controls: Seek/Scan Tuning; Next/previous track; Fast forward/reverse; Track pause; Random track play
    • Display: LED backlighting; Displays elapsed time and track
    • Notes: Built-In Bluetooth for Hands Free Cellular Audio Streaming
    • Power: (RMS) 68 (17×4)
    • Presets: 6 AM and 12 FM presets; Auto preset memory with preset scan
    • Sirius XM: No
    • Weatherband: Yes
    • World Wide Frequency Compatible Tuner: Yes
    mini hydraulic excavator
    307E2 308E2 CR

    wheel-type loader
    950K, 962K, 966K, 980K, 972K, 966K XE 980K HLG