379-5632: CLAMP-T BOLT
+ / - Hover over image to Zoom
Other Views

    379-5632: CLAMP-T BOLT

    Part Number: 379-5632
    Brand: Cat
    Retrieving Price.....
    Save to List

    T-Bolt Clamp

    Cat® clamps are a device designed to securely hold two parts together tightly.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Clamp Width (in): 0.87
    • Material: 1E1541A
    • Maximum Effective Diameter (in): 12.81
    • Minimum Effective Diameter (in): 12.5
    engine - generator set
    G3520H G3516H CG170-16 G3516C

    engine - industrial
    G3512H G3606