381-2885: Spherical Rod End
+ / - Hover over image to Zoom
Other Views

    381-2885: Spherical Rod End

    Part Number: 381-2885
    Brand: Cat
    Retrieving Price.....

    Metric

    UNITS:
    • US
    • Metric
    • Height - C (mm): 13.0
    • Length to Pin Hole - A (mm): 36.0
    • Rod Diameter (mm): M8
    • Rod End Diameter - B (mm): 24.0
    • Rod End Type: Spherical
    mex
    301.4C