382-7079: Hose Assembly
+ / - Hover over image to Zoom
Other Views

    382-7079: Hose Assembly

    Part Number: 382-7079
    Brand: Cat
    Retrieving Price.....
    Save to List

    XT-6 ES High Pressure Hose Assembly

    Description:
    XT ES (Enhanced Spiral) high pressure hose transfers petroleum based hydraulic fluids at high pressures from pumps and motors to machine components.


    Attributes:
    Constructed with a fabric reinforced, synthetic rubber tube and four or six plies of spirally-wrapped high tensile steel wire reinforcement that are separated by layers of synthetic rubber. The synthetic rubber outer cover is oil, weather, and abrasion resistant. XT ES hose is impulse tested to 1 million cycles - twice the SAE requirement. Plus, Cat® XT ES hoses are designed to work at half the SAE bend radius. This means they bend better in tight places and substantially reduce hose length requirements. These features provide easier installation, long life and excellent dependability.


    Recommended Application:
    High-pressure service applications.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    excavator
    329D LN 329D2 L 320D2 L 336E LNH 349D L 336D L 325D L 320D2 323F OEM 325D 336F L 349D2 326F L 320D L 313F L 345D L 352F-VG 320F L 323E LN 330D L 320E LN 340 335F 349 323E L 329D L 329E LN 320D LRR 349D2 L 324E L 336E L 330D LN 323D L 330D 345C 349E L 329D2 349E L VG 326F 336D2 311F LRR 330F LN 314D LCR 340F L LRE 336F L XE 314D CR 336D2 L 330F L 324E LN 311D LRR 312D L 324D L 323D 330F 323 320D 320E 336F 329D 345C L 324D 320D2 GC 336 323D2 L 340F 329E L 326D2 L 320D RR 320 GC 336E LN 312E L 330 323D SA 323F LN 336E LH 336F LN 324D LN 323D LN 323F 352F XE VG 335F LCR 328D LCR 314E LCR 345D 320D LN 320E L 330 GC 320 323E SA 336 GC 323F L 329F L 336D 336D LN 326F LN 352F 345D L VG 312D 352 349D 336F LNXE 336F LN XE 315F LCR