382-7898: TURBO GP-BAS
+ / - Hover over image to Zoom
Other Views

    382-7898: TURBO GP-BAS

    Part Number: 382-7898
    Brand: Cat
    Retrieving Price.....

    Turbocharger

    Description:

    • Turbochargers enhance engine efficiency and capacity by forcing more air, and proportionately more fuel, into the combustion chamber

    Attributes:

    • Cat® turbochargers reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 17
    • Height (mm): 431.8
    • Length (in): 16.3
    • Length (mm): 414
    • Width (mm): 365.8
    wheel-type loader
    980G, 980H

    wheel dozer
    824C

    earthmoving compactor
    825C, 826C