382-7908: LINE AS-HYBR
+ / - Hover over image to Zoom
Other Views

    382-7908: LINE AS-HYBR

    Part Number: 382-7908
    Brand: Cat
    Retrieving Price.....

    Turbocharger Hose and Tube Assembly

    Description:

    • Hose and tube assemblies are an important component of turbochargers, which enhance engine efficiency and capacity by forcing more air, and proportionately more fuel, into the combustion chamber

    Attributes:

    • Cat® turbocharger components reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 3
    • Height (mm): 76.2
    • Length (in): 19.2
    • Length (mm): 487.7
    • Width (mm): 127
    wheel-type loader
    986H