382-9154: BUSHING-EXP
+ / - Hover over image to Zoom
Other Views

    382-9154: BUSHING-EXP

    Part Number: 382-9154
    Brand: Cat
    Retrieving Price.....

    Turbocharger Bearing

    Description:

    • Bearings are an important component of turbochargers, which enhance engine efficiency and capacity by forcing more air, and proportionately more fuel, into the combustion chamber

    Attributes:

    • Cat® turbocharger components reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 2.6
    • Height (mm): 66
    • Length (in): 9.6
    • Length (mm): 243.8
    • Width (mm): 66
    3500
    G3512H, G3520, 3512H

    engine - generator set
    G3512E