382-9185: PLUG
+ / - Hover over image to Zoom
Other Views

    382-9185: PLUG

    Part Number: 382-9185
    Brand: Cat
    Retrieving Price.....

    Turbocharger Turbine Housing Plug

    Description:

    • Housing plugs are an important component of turbocharger turbines, which converts engine exhaust gas into mechanical energy to drive the compressor

    Attributes:

    • Cat® turbocharger components reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 0.9
    • Height (mm): 22.9
    • Length (in): 3.8
    • Length (mm): 96.5
    • Width (mm): 71.1
    engine - generator set
    G3520C, G3516H, G3520H, G3520B, G3512E, G3512H, G3520E

    engine - industrial
    G3508B, G3516, 3516B, G3606, G3612, G3520B, G3508J G3512E, G3608, G3520J G3516B, G3616, G3516J, G3512H

    off-highway truck
    793C, 793D, 793B